FD-103-M6-US
Part of the FD-100-M Series
Ordering Code: FD-103-M6-US
UPC: 098268246483
Lead Free: Not In Scope
Floor Drain, Epoxy Coated CI, Anchor Flange, Reversible Clamping Collar, Weepholes, Adj 6 IN Square NB Strainer, 3 IN No Hub Outlet
This Watts cast iron floor drain is epoxy coated for long life. It features a 6 inch square, adjustable, heel proof nickel bronze strainer, anchor flange, and a reversible clamping collar with primary and secondary weepholes. A 3 inch no hub outlet allows for easy installation. It is BAA compliant and carries a MD load rating.
Features
- Epoxy coated cast iron
- Adjustable 6 IN square NB strainer
- Anchor flange
- Reversible clamping collar
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | YES |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |