FD-1103-A5
Part of the FD-1100-A Series
Ordering Code: FD-1103-A5
UPC: 098268033427
Lead Free: Not In Scope
Floor Drain, 3 IN Pipe, No Hub, Anchor Flange, Reversible Clamping Collar, 5 IN Adjustable Round Stainless Steel Top, Epoxy Coated Cast Iron
This Watts Drains epoxy coated, cast iron floor drain is ideal for sanitary floor applications. It features a 5 inch round, adjustable, heel-proof, stainless steel strainer, reversible clamping collar with primary and secondary weepholes, anchor flange and 3 inch no hub connection. This item carries a medium duty load rating.
Features
- Cast iron
- Adjustable top
- Nickel bronze strainer
- Extra heavy duty load rating
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |