FD-1102-M6-LR
Part of the FD-1100-M-LR Series
Ordering Code: FD-1102-M6-LR
UPC: 098268522419
Lead Free: Not In Scope
Floor Drain, Epoxy Coated CI Body, Anchor Flange, 6 IN Square Fabricated SS Ligature Resistant Strainer, Adjustable, 2 IN NH Outlet, Vandal Proof Screws
This Watts floor drain has an epoxy coated cast iron body and anchor flange for long life and durability. It features an adjustable, 6 inch stainless steel, ligature resistant, square strainer and a 2 inch no hub outlet for fast and easy installation. Vandal proof screws are standard.
Features
- Epoxy coated cast iron body and anchor flange
- Ligature resistant SS Strainer
- Adjustable
- 2 IN no hub outlet
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |