FD-202-A6-US
Part of the FD-200-A Series
Ordering Code: FD-202-A6-US
UPC: 098268250008
Floor Drain, Epoxy Coated CI, Anchor Flange, Weepholes, Adj 6 IN Round NB Strainer, 2 IN No Hub Outlet, MD Load Rating, BAA
This Watts cast iron floor drain is epoxy coated for long life and durability. It features a 6 inch round, adjustable, heel proof nickel bronze strainer, anchor flange and weepholes. A 2 inch no hub outlet allows for easy installation. It is BAA compliant and carries a MD load rating.
Features
- Epoxy Coated Cast Iron
- 6 IN Adjustable Round NB Strainer
- Anchor Flange
- Weepholes
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | YES |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |