FD-202-A6
Part of the FD-200 Series
Ordering Code: FD-202-A6
UPC: 098268066951
Lead Free: Not In Scope
Floor Drain, On-Grade, Cast iron, Epoxy Coated, 2 IN No Hub, 6 IN NB Strainer, Adjustable Top, Anchor Flange, Weepholes
This Watts Drains on-grade, adjustable, epoxy coated, cast iron floor drain features an anchor flange, weepholes, an adjustable, round, heel-proof, 6 inch nickel bronze strainer with 9 square inches of free area and a 2 inch no hub outlet. It carries a medium duty load rating.
Features
- Cast iron
- On-grade
- 2 inch no hub
- Adjustable top
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |