FD-324P-Y
Part of the FD-320-Y Series
Ordering Code: FD-324P-Y
UPC: 098268037685
Lead Free: Not In Scope
Floor Drain, 4 IN Pipe, Push On, Anchor Flange, Weepholes, 8 IN Round Ductile Iron Grate, Epoxy Coated Cast Iron
This Watts Drains epoxy coated, cast iron floor drain is ideal for interior area applications. It features an 8 inch round fixed top with heel-proof ductile iron grate, weepholes, anchor flange and 4 inch push on connection. This item carries an extra heavy duty load rating.
Features
- Cast iron
- Weeping holes
- Fixed ductile iron top
- Extra heavy duty load rating
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Push |