FD-326-Y
Part of the FD-320-Y Series
Ordering Code: FD-326-Y
UPC: 098268037708
Lead Free: Not In Scope
Floor Drain, 6 IN Pipe, No Hub, Anchor Flange, Weepholes, 8 IN Round Ductile Iron Grate, Epoxy Coated Cast Iron
This Watts Drains epoxy coated, cast iron floor drain is ideal for interior area applications. It features an 8 inch round fixed top with heel-proof ductile iron grate, weepholes, anchor flange and 6 inch no hub connection. This item carries an extra heavy duty load rating.
Features
- Cast iron
- Weeping holes
- Fixed ductile iron top
- Extra heavy duty load rating
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 6 IN |
Outlet Connection Type | No Hub |