FS-732-1
Part of the FS-730 Series
Ordering Code: FS-732-1
UPC: 098268310603
Lead Free: Not In Scope
Sanitary Floor Sink, 12 IN Square x 6 IN Deep, Loose Set Nickel Bronze Grate, PP Dome Bottom Strainer, 2 IN No Hub Outlet
This Watts Drains 12 inch square by 6 inch deep sanitary floor sink has an enamel coated cast iron body for long life and durability. It features a white acid resistant porcelain enamel coated interior, a loose set nickel bronze grate with 47 square inch free area and a polypropylene dome bottom strainer. A 2 inch no hub outlet allows for easy installation.
Features
- 2 IN no hub outlet
- porcelain coated interior
- Loose fit Nickel bronze grate
- PP dome bottom strainer
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |