FS-743-150
Part of the FS-740 Series
Ordering Code: FS-743-150
UPC: 098268068924
Lead Free: Not In Scope
Floor Sink, 12 IN Square x 8 IN Deep, 1/2 Grate, Sanitary, Loose Set Enamel Coated CI Grate, PP Dome Bottom Strainer, 3 IN No Hub
This Watts Drains 12 inch square by 8 inch deep sanitary floor sink features a white acid resistant porcelain enamel coated interior, a loose set porcelain enamel coated cast iron 1/2 grate with 39 square inch free area, a polypropylene dome bottom strainer and a 3 inch no hub outlet.
Features
- 1/2 Enamel cast iron grate
- 12 Inch square
- 3 inch no hub
- Polypropylene dome bottome strainer
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |