FS-763-1
Part of the FS-760 Series
Ordering Code: FS-763-1
UPC: 098268602128
Lead Free: Not In Scope
12 IN Round x 8 IN Deep Floor Sink Drain, Nickel Bronze Top, 3 IN No Hub
This 12 IN round floor sanitary sink drain is 8 IN deep. It is recommended for indirect waste reception, generally in food handling or preparation areas. The smooth interior and rounded corners eliminate areas where pockets of waste and bacteria might otherwise accumulate. It has a white acid resistant porcelain enamel coated interior, loose set porcelain coated cast iron grate, polypropylene dome bottom strainer, nickel bronze top, and a no hub outlet.
Features
- Fits 3 IN pipe
- Porcelain enamel coated interior for acid resistance
- Polypropylene dome bottom strainer
- No hub outlet
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |