RD-352-D-F2-K80
Part of the RD-350-F2 Series
Ordering Code: RD-352-D-F2-K80
UPC: 098268622263
Lead Free: Not In Scope
Combo Primary and Overflow Roof Drain, Flashing Clamp, Underdeck Clamp, Integral Gravel Stop, Internal Standpipe, Aluminum Dome, 2 IN NH Outlet
This Watts combination primary and overflow roof drain is manufactured from epoxy coated cast iron for long life and durability. It features a flashing clamp, underdeck clamp, integral gravel stop, a 4-1/2 inch internal overflow standpipe and a secured aluminum dome. A 2 inch no hub outlet allows for quick and easy installation.
Features
- 2 IN NH outlet
- Epoxy coated cast iron body
- Aluminum dome
- Flashing clamp
Specifications | |
---|---|
Body Material | Epoxy Coated Cast Iron |
Brand | Watts |
FreeArea | 274 SQ IN |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Internal Standpipe |