CableStrap
CableStrap For Installation of WarmWire Heating Cable
CableStrap makes it easy to install WarmWire and SlabHeat at the desired spacing. Each 25-ft roll covers approximately 40 ft2 to 50 ft2 of heated floor area.
Features
- Vertical tabs are spaced 1 inch apart
- Horizontal tabs provide extra half inch measurement
- Thin profile
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific CableStrap
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.