SHS-15-240 388 FT
Part of the SlabHeat Cable Series
Ordering Code: 81014962
UPC: 840213004842
ST 240 Volt SlabHeat Electric Interior Cable, 132 SQ FT at 4 IN Spacing, 388 FT Long
This 240 volt cable covers 132 square feet based on 4 inch spacing. This durable electric heating cable is engineered to handle rigors of concrete installation and last. The SlabHeat cable has a tough outer jacket and a braided copper ground plane that resists damage on the jobsite. The dual copper heating elements mean there is only one point of electrical connection to further simplify the installation.
Features
- Tough outer jacket
- Dual copper heating elements
- Braided copper ground plane
- Very flexible
Specifications | |
---|---|
Amperage Draw | 8.30 |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
Coverage | 132 |
Heating Element Material | Copper |
Insulation Material | ETFE |
UL Listing | 1-UL Listed |
UL Wet Rating | No |
Voltage | 240 |
Wattage Per Square Foot | 15 |
Wire Length | 388 |