LFM116 THD B 20-200 TC 1 1/2
Part of the LFM116 Series
Ordering Code: 1GK00002
UPC: 098268635560
Lead Free: YES
1 1/2 IN Threaded Pressure Relief Control Valve, Full Port, Mustang, ArmorTek Coating, Y-Strainer, Isolation Cocks, Pilot Adjustment 20-200psi, TC
This 1 1/2 inch ACV is armed with ArmorTek(R), a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion. This pressure relief control valve is designed to permit flow when upstream pressure is above the adjustable setpoint of the control pilot, and throttle toward closed when upstream pressure falls below the adjustable setpoint. When the valve is installed off the main line on the branch of a tee, it serves as a pressure relief control valve. It is normally closed and quickly opens when upstream pressure exceeds the pilot setting, relieving excess pressure. When valve installed in line connecting two distribution zones, the valve acts as a pressure sustaining control valve. When the valve is installed in line on the discharge of a pump, it acts as backpressure control valve. This Mustang valve style has a globe body pattern with threaded end connections, pilot adjustment range of 20-200 psi, configured with Buna-N elastomers, and test cocks on top ports.
Features
- Body construction with patented 3-part ArmorTek epoxy coating for advanced corrosion resistance
- Globe body pattern with threaded end connections
- 20-200 Pilot adjustment range
- Body and cover are constructed of strong and durable ductile iron (ASTM A536)
- Includes test cocks on top ports
Specifications | |
---|---|
Adjustable Reduced Pressure Range | 20 - 200 PSI |
Adjustable Reduced Pressure Range-BAR | 1.4 - 13.8 BAR |
ArmorTek Technology | Yes |
Body Material | Ductile Iron |
Brand | Watts |
Coating | Bonded Epoxy |
EAN | 098268635560 |
Inlet Connection Size | 1 1/2 IN |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 225 |
Maximum Working Pressure-PSI | 400 |
Outlet Connection Size | 1 1/2 IN |
Outlet Connection Type | Female Threaded |
Part Number | 1GK00002 |
Series | LFM116 |
Valve Style | Mustang |
Warranty Name | Watts Warranty - ACV ArmorTek |