CVY 3/8
Discontinued
Part of the CVY Series
Ordering Code: 0700520
UPC: 098268087703
Lead Free: NO
3/8 IN Bronze Swing Check Valve, IPS Threaded End, Wye Pattern
This Bronze Wye Pattern Swing Check Valve, 3/8 IN Watts Model CVY, is used to prevent reverse fluid flow in commercial and industrial lines. Features metal to metal seating, IPS threaded end connections and a bronze body.
- Bronze body
- Wye pattern
- IPS threaded end connections
- Metal to metal seating
Specifications | |
---|---|
Body Material | Bronze |
Body Pattern | WYE |
Brand | Watts |
Buy American Act Compliant | NO |
Disc Material | Bronze |
Disc Type | Swing |
EAN | 098268087703 |
Inlet Connection Size | 3/8 IN |
Inlet Connection Size-Metric | 10 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0700520 |
Seat Material | Metal to Metal |
Series | CVY |
WOG Rating | 300 PSI |