51-5151-24
This 1 1/4 inch OD, 1 inch ID, durable, corrosion resistant stainless steel gas connector is configured with 1 inch MIP x 1 inch MIP adapters and is 24 inches in length. Provided with a hot-dipped, heavy duty gray PVC coating, this gas connector is used for indoor and outdoor high BTU applications such as rooftop units and tankless water heaters. Designed with safety in mind, this is a CSA approved gas connector.
Features
- Designed and certified by CSA for indoor and outdoor use
- Durable and corrosion resistant
- 304 Stainless steel
- 100 Percent factory leak tested
Specifications | |
---|---|
Appliance Location | Indoor;Outdoor |
Application | Standby Generator|Boiler|Tankless Water Heater|HVAC Rooftop Unit|Commercial Tanked Water Heater |
Body Material | Stainless Steel |
Brand | Dormont |
Coating | Gray PVC Coating |
Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27; IAPMO certified to TS 9-2003 |
End Connection 1 Size | 1 IN |
End Connection 1 Style | Fitting |
End Connection 1 Thread Type | IPS |
End Connection 1 Type | Male Threaded |
End Connection 2 Size | 1 IN |
End Connection 2 Style | Fitting |
End Connection 2 Thread Type | IPS |
End Connection 2 Type | Male Threaded |
Environmental Product Declaration | No |
Inner Diameter | 1 IN |
Lead Free | Not In Scope |
Length | 24 IN |
Outer Diameter | 1 1/4 IN |
Product Market Application | Residential |