16100BP48BX
This 1 IN ID, 48 IN long moveable grade gas connector is composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. The outside hose coating is an antimicrobial PVC coating that inhibits growth of bacteria, mildew and mold on the connector. Rotational technology fittings on both ends of the connector rotate 360 degrees, greatly reducing stress at both connector ends.
Features
- ANSI Z21.69 and CSA 6.16 certified
- For moveable commercial kitchen equipment
- Antimicrobial PVC coating
- Limited lifetime warranty
Specifications | |
---|---|
Application | Foodservice Gas Cooking Appliance |
Body Material | Stainless Steel |
Brand | Dormont |
Buy American Act Compliant | NO |
Coating | Blue PVC Coating |
Design Certification | CSA certified to ANSI Z21.69/CSA 6.16; NSF listed to NSF/ANSI 169 |
End Connection 1 Size | 1 IN |
End Connection 1 Style | Fitting |
End Connection 1 Thread Type | MPT |
End Connection 1 Type | Swivel Joint |
End Connection 2 Size | 1 IN |
End Connection 2 Style | Fitting |
End Connection 2 Thread Type | MPT |
End Connection 2 Type | Swivel Joint |
Inner Diameter | 1 IN |
Lead Free | NO |
Length | 48 IN |
Maximum Working Pressure-PSI | 0 |
Outer Diameter | 1 1/4 IN |
Product Market Application | Foodservice |