1675KIT48PS
This 3/4 inch ID, 48 inch long moveable grade gas connector kit contains one connector composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. The outside connector coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold and mildew on the connector. Rotational technology fittings on both ends of the connector rotate 360 degrees, greatly reducing stress at both connector ends. The included push-to-connect quick disconnect is designed specifically for the foodservice industry and contains a thermal shutoff feature. This kit also includes a restraining device, full port ball valve, two elbows, mounting hardware and Safety-Set (TM) for proper equipment placement.
Features
- CSA design certified under ANSI Z21.69/CSA 6.16, ANSI Z21.15/CGA 9.1 and ANSI Z21.41/CSA 6.34
- For moveable commercial kitchen equipment
- Antimicrobial PVC coating
- Limited lifetime warranty
Specifications | |
---|---|
Application | Foodservice Gas Cooking Appliance |
Brand | Dormont |
Buy American Act Compliant | NO |
Connector Coating | Blue PVC Coating |
Connector Inner Diameter | 3/4 IN |
Connector Length | 48 IN |
Connector Material | Stainless Steel |
Design Certification | CSA certified to ANSI Z21.69/CSA 6.16; NSF listed to NSF/ANSI 169; CSA certified to ANSI Z21.41/CSA 6.9; CSA certified to ANSI Z21.15/CSA 9.1 |
Kit Contents | No Additional Contents |
Lead Free | Not In Scope |
Maximum Working Pressure-PSI | 0 |
Product Market Application | Foodservice |