RV61LLP-52
This 1 inch appliance and line pressure regulator is designed for main burner and pilot applications for propane, where precise control of tiny flows is an essential operating requirement. It may be installed in any plane or angle without restriction. This regulator has 1 inch x 1 inch female NPT connections, a maximum inlet pressure of 1 psiG with 1,760,000 LP BTU capacity and an outlet pressure range of 5 to 12 inches of water column (WC).
Features
- High strength aluminum castings
- Natural gas capacity of 2,500,000 BTU/hr
- For natural gas regulation
- Tested for multi-position mounting
Specifications | |
---|---|
Brand | Dormont |
Lead Free | Not In Scope |
Product Market Application | Foodservice |