SF-WLPP-1-BALLVALVE
This true union ball valve is made from Whiteline polypropylene. It allows for 150 psi maximum pressure, features a 1 inch socket fuse connection and is designed for use in high purity process systems.
Features
- With handle regulator
- Socket fuse
- 1 IN
- Whiteline PP
Specifications | |
---|---|
Body Material | PPI |
Connection Type | Socket Fuse |
Pipe Size | 1 IN |
ProductFamily | Whiteline |