SF-STDPP-1.5-90E
This 90 degree elbow is made from Standardline polypropylene. It features a 1.5 inch socket fuse connection and is designed for use in high purity process systems.
Features
- 90 Degree
- 1 1/2 IN
- Socket Fuse
- Standardline PP
Specifications | |
---|---|
Body Material | PPII |
Buy American Act Compliant | NO |
Connection Type | Socket Fuse |
Pipe Size | 1 1/2 IN |
ProductFamily | Standardline |