SF-WLPVDF-.5-CAP
This cap is made from Whiteline polyvinylidene fluoride for superior chemical resistance and is certified to meet ASTM E-84 and UL 723 standards for flame spread and smoke generation. It features a .5 inch socket fuse connection and is designed for use in high purity process systems.
Features
- Termination Fitting
- .5 IN
- Socket Fuse
- Whiteline PVDF
Specifications | |
---|---|
Body Material | PVDF |
Buy American Act Compliant | NO |
Connection Type | Socket Fuse |
Pipe Size | 1/2 IN |
ProductFamily | Whiteline |