SF-WLPVDF-1-MA
This male adapter is made from Whiteline polyvinylidene fluoride. It features a 1 inch socket fuse connection and is designed for use in high purity process systems.
Features
- Male
- 1 IN
- Socket Fuse
- Whiteline PVDF
Specifications | |
---|---|
Body Material | PVDF |
Buy American Act Compliant | NO |
Connection Type | Socket Fuse |
Pipe Size | 1 IN |
ProductFamily | Whiteline |