SF-STDPP-.75X.5-RCPLG
This .75x.5 inch socket fusion reducing coupling is made from standardline copolymer polypropylene. It features two socket ends for thermal fusion to Orion pipe and fittings of the same material and is fused using our HT series socket fusion tools and head sets, sold separately.
Features
- Reducing
- Standardline PP
- Socket Fuse
- .75x1 IN
Specifications | |
---|---|
Body Material | PPII |
Buy American Act Compliant | NO |
Connection Type | Socket Fuse |
Pipe Size | 3/4 x 1/2 IN |
ProductFamily | Standardline |