SF-WLPP-1.5X1-R90T
This reducing 90 degree tee is made from Whiteline polypropylene. It features a 1.5x1 inch socket fuse connection and is designed for use in high purity process systems.
Features
- Reducing 90 Degree
- 1.5x1
- Socket Fuse
- Whiteline PP
Specifications | |
---|---|
Body Material | PPI |
Buy American Act Compliant | NO |
Connection Type | Socket Fuse |
Pipe Size | 1 1/2 x 1 IN |
ProductFamily | Whiteline |