SF-WLPP-.75-150#FLG
This 150# flange is made from Whiteline polypropylene. It features a 3/4 inch socket fuse connection and is designed for use in high purity process systems.
Features
- 150#
- 3/4 IN
- Socket fuse
- Whiteline PP
Specifications | |
---|---|
Body Material | PPI |
Connection Type | Socket Fuse |
Pipe Size | 3/4 IN |
ProductFamily | Whiteline |