SF-WLPVDF-.5-150#FLG
This Orion 150# ANSI flange is made from Whiteline PVDF. It features a 1.5 inch socket fuse connection and is designed for use in high purity process systems.
Features
- Thermal fusion
- 1/2 IN
- Socket fuse
- Whiteline PVDF
Specifications | |
---|---|
Body Material | PVDF |
Connection Type | Socket Fuse |
Pipe Size | 1/2 IN |
ProductFamily | Whiteline |