WLPP-1SCH80-PIPE10FT
This 1 inch high purity process pipe is made from Schedule 80 Whiteline polypropylene (PP). The pipe is supplied in 10 foot lengths.
Features
- Whiteline PP
- Sched 80
- 1 IN
- 10 FT Lengths
Specifications | |
---|---|
Body Material | PPI |
Buy American Act Compliant | YES |
Pipe Size | 1 IN |
ProductFamily | Whiteline |