SF-WLPP-.75-HOSEBIBCONN
This hose bib connection is made from Whiteline polypropylene. It features a .75 inch socket fuse connection and is designed for use in high purity process systems.
Features
- Hose Bib
- Socket Fuse
- .75 IN
- Whiteline PP
Specifications | |
---|---|
Body Material | PPI |
Connection Type | Socket Fuse |
Pipe Size | 3/4 IN |
ProductFamily | Whiteline |