UNIV-BL-1.5-SJA12EXT
This sink tailpiece slip joint adapter has a 12 inch extension and is made from Blueline, fire retardant polypropylene. It features a 1.5 inch no hub connection and is designed for use in chemical waste systems.
Features
- Slip joint
- 1.5 IN
- Universal
- Blueline
Specifications | |
---|---|
Body Material | FRPP |
Buy American Act Compliant | NO |
ProductFamily | Blueline |