2M2 1/2 R
Part of the 2 Series
Ordering Code: 0958429
UPC: 098268546286
Lead Free: NO
1/2 In Brass Duo-Cloz Manual Washing Machine Shutoff Valve, Copper Adapters For Male Npt Or Solder
This 1/2 IN manual washing machine shutoff valve is designed to control water flow from the water supply to the flexible hoses connected to a washing machine. It has a single Duo-Cloz(TM) lever to turn both hot and cold water on or off quickly and can eliminate water pressure on supply hoses to prevent catastrophic water damage. This shutoff valve has a brass body construction, brass ball valves with long wearing Teflon(R) seats, 1/2 inch copper dual ell adapters for solder or male NPT connections to receive tubing and 3/4 inch hose connections. The maximum pressure is 150 psi (10.3 bar) and the maximum temperature is 180 degree F.
Features
- Easy to install
- Prevents washing machine hoses from bursting
- Single lever control
- Brass body construction
Specifications | |
---|---|
Body Material | Brass |
Brand Name | Watts |
Cold Water Inlet Connection Size | 1/2 IN |
Cold Water Inlet Connection Type | Male Threaded |
Cold Water Inlet Thread Type | Does Not Apply To Product |
Cold Water Outlet Connection Size | 1/2 IN |
Cold Water Outlet Connection Type | Male Threaded |
Cold Water Outlet Thread Type | Does Not Apply To Product |
Control Type | Lever Handle |
Hot Water Inlet Connection Size | 1/2 IN |
Hot Water Inlet Connection Type | Male Threaded |
Hot Water Inlet Thread Type | Does Not Apply To Product |
Hot Water Outlet Connection Size | 1/2 IN |
Hot Water Outlet Connection Type | Male Threaded |
Hot Water Outlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Pressure-PSI | 150 |
Maximum Temperature-Fahrenheit | 180 |
Model Number | 2M2 1/2 R |
Part Number | 0958429 |
Series | 2 |