BB-S100
Discontinued - Replaced By: BB-S101
Part of the BB-S100 Series
Sales Channel: Dealer, Wholesale|Wholesale
Ordering Code: 7100976
UPC: 098268267815
Lead Free: YES
Big Bubba Complete Whole-Home Solution for Lead, PFOA/PFOS, Cyst, Chlorine, Taste and Odor
This Watts Big Bubba(R) BB-S100 is a complete whole-home solution designed for point of entry applications. It is certified to NSF/ANSI standards for the reduction of lead, PFOA/PFOS, chlorine taste and odors and cysts as well as NSF/ANSI Standard 372 for lead free compliance and independently tested to reduce chloramines. Its 0.5 micron carbon block filter cartridge also helps to reduce fine sediment for superior quality water. The system includes a volumetric flow monitor that alerts the user when filter cartridge changes are due. It accepts a single filter cartridge for easy installation and servicing. The filter housing of this durable system is constructed of rugged, glass reinforced polypropylene with brass reinforced gauge port so it won't chip, rust or dent. This system includes an inlet pressure gauge, 1 inch FNPT inlet/outlet connections and mounting bolts for floor mounting.
Features
- Reduces lead and PFOA/PFOS
- Reduces parasitic cysts
- Reduces chlorine and chloramine taste and odors
- Includes a volumetric flow monitor that alerts the user when filter cartridge changes are due
Specifications | |
---|---|
Brand | Watts |
CAProp65-CancerRiskSubstance | Lead |
CAProp65-DevelopRiskSubstance | Lead |
CAProp65-InScope | Yes |
EAN | 098268267815 |
Filter Size | 6 IN Diameter x 31 IN Height |
Filter Type | Carbon Block |
Lead Free | YES |
Maximum Flow Rate-GPM | 4.00 |
Maximum Temperature-Fahrenheit | 125 |
Micron Rating-Nominal | 0.50 |
Minimum Temperature-Fahrenheit | 34 |
Part Number | 7100976 |
Series | BB-S100 |