Big Bubba S101

It's hard to find a whole home filter that tackles the two most prevalent PFAS chemicals PFOA/PFOS. Big Bubba S101 is the whole home water filtration system certified to protect from Lead, PFOA/PFOS, cysts, chlorine taste and odor. Easily install Big Bubba S101 at the point of entry to give your clients safe, clean water from every tap!

See Spec Sheet

Certified Approvals

  • Certified by IAPMO R&T to NSF/ANSI 42
    and 53
  • Certified CSA B483.1 and NSF/ANSI 372 for Lead Free compliance
PFAS_info-graphic

Protect Against Lead Contamination

Common sources of lead in drinking water are lead pipes, faucets, plumbing fixtures, and certain pipes that carry water to your home.

Install Big Bubba S101 to keep yourself and your children safe from lead exposure, regardless of your community's water quality.


Reduce Exposure to PFAS

Per- and polyfluoroalkyl substances (PFAS) are a diverse group of 3,000+ human-made chemicals that do not break down in the environment.

95% of the U.S. population has already been exposed to PFAS, and have measurable amounts in their blood. Help keep your entire home's water supply free from the two most common of these "forever chemicals" (PFOA/PFOS) with the Big Bubba S101.

Why Choose The Big Bubba S101?

icon-comment-exclamation_blue_thin

Filter Change Alerts

Included smart & connected monitor tracks water consumption and sends alerts via text or email when it's time to replace the filter.
Product Flyer
icon-shield_blue_thin

Smart Design

Walk away from your installation with confidence. Big Bubba S101 includes a double O-ring cartridge end seal for extra safety and robust, commercial-grade filter housing for unparalleled durability. Since the filtration system does not require electricity, your clients can enjoy clean water even during a power outage.
icon-wrench-check_blue_thin_2

Quick & Painless Installation

Easily install Big Bubba S101, even if it's your first time. Dual outlet ports give you flexible plumbing options, and you can retro fit the filter cartridge to an existing Big Bubba Housing unit. The system base has anchoring points for extra stability, and the system comes complete with anchoring hardware and an inlet pressure gauge.

Take the First Step to Cleaner, Safer Water

By clicking submit, you agree to our Terms of Use and Privacy Policy.

family under tree drinking water