Download Free Ebook: The Complete Guide to Turbidity Monitoring
Download the free ebook today to explore ways to streamline turbidity monitoring at your plant.
By clicking submit, you agree to our Terms of Use and Privacy Policy.
At HF scientific, we've been committed to providing municipalities with affordable, easy-to-use instrumentation for the past 40 years. Municipalities across the globe rely on our turbidity monitors to save on time, labor, and total cost of ownership.
Why Work With Us
Cost Savings
Save up to 23% on upfront capital
costs, and up to 20% annually on
reagents*
Less Maintenance
Easy-to-use tools with less moving
parts for less maintenance.
Ultrasonic Cleaning
Ultrasonic cleaning included on all
turbidimeters.
Easy Calibration
Cuvettes offer simple and fast
calibration and standards can be used
across both online and laboratory units.
Turbidimeters for Municipal Water Systems
MTOL+ Online Process Turbidimeter
Includes ultrasonic auto-cleaning & data
logging. Cuvette allows for 3 minute
calibrations on multiple analyzers. EPA
180.1 approved.
Learn More M100+ Laboratory Turbidimeter
Accurate EPA 180.1 approved
measurements. Calibration cuvettes
also compatible with online version.
Learn More ProCal Primary Turbidity Standards
Affordable standards made in a variety
of turbidity values. Non toxic with a 2
year shelf life
Learn More Discover How to Enhance Turbidity Monitoring at YOUR Plant!
Download the free ebook today to explore which type of turbidimeter might best suit your needs,
and features to look for that can help maximize speed and accuracy at your plant.
*Compared to costs of competitor's analyzers, reagents, and annual maintenance requirements.