High performance
in low UVT conditions
Easy-to-maintain
design
Simple lamp replacement for
minimal downtime
Smart sensors for
real-time monitoring
Harness The Power Of Ultraviolet Disinfection
Watts UV-COM defends building occupants by inactivating legionella bacteria, achieving up to a 99.9999% (6-log) reduction at hardness levels up to 50 grains per gallon and iron levels up to 3 mg/L, without requiring softeners or pretreatment.
Ideal For Any Commercial Potable Water Application
Take Aim On Superior Water Disinfection
Powered by proprietary Crossfire™ Technology, Watts UV-COM’s dual-lamp design delivers 360-degree UV light emission, significantly reducing shielding by solid particles and providing superior disinfection of inlet water supplies.
Find The Right UV-COM For Your Project
No matter your application, there’s a UV-COM for you. With models accommodating application flow demands from 16.5 to 100 GPM, UV-COM is the simple to install, easy- to-maintain, eco-friendly disinfection solution designed to keep your customers safe and their operating costs low.
Find The Right UV-COM For Your Project
Ready to learn more? Fill out the form below and a territory manager will follow up shortly!
By clicking submit, you agree to our Terms of Use and Privacy Policy.