Tri Clamp Connections
Designed for mission‑critical data centers, Watts® Sanitary Valves with Tri Clamp Connections deliver 3‑A compliant, high‑reliability flow control where uptime, cleanliness, and serviceability are essential. Tri Clamp connections enable fast, tool‑free installation and removal, reducing maintenance time and supporting rapid system modifications in dynamic cooling environments. Constructed from 316L stainless steel with high‑polished internal surfaces, these components promote smooth flow, resist corrosion, and help minimize particulate buildup, supporting optimal performance in closed‑loop cooling systems.
Get simpler, more reliable hygienic connections.
Talk to a Watts expert