Skip to Main Content
Logo

S500 Watts

Dual Chamber Control Valve - Full Port

Series S500, S1500 are full port, dual chamber basic valves that incorporate a one-piece disc and diaphragm assembly. This assembly is the only moving part within the valve, allowing it to open or close as commanded by the pilot control system.When pressure is applied to the upper diaphragm chamber and released from the lower diaphragm chamber, the valve travels to a closed position. When pressure is applied to the lower diaphragm chamber and released from the upper diaphragm chamber the valve travels to a full open position. When pressure is balanced between the upper and lower diaphragm chambers, the valve will hold an intermediate position until commanded to modulate open or closed by the pilot control system.The Stainless Steel design offers superior corrosion resistance, as well as a lightweight alternative to conventional heavy iron valves. Stainless Steel construction provides extended diaphragm life, and reduces the frequency and labor costs associated with traditional maintenance repairs.

Features

  • Simplified and efficient design is easy and economical to maintain
  • One-piece assembly opens and closes as commanded by the pilot control system
  • Lightweight Stainless Steel construction offers superior corrosion resistance for longer life
  • When pressure is balanced between the upper and lower chambers, the valve will hold an intermediate position until commanded to modulate open or closed

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific S500

Approval Information

For approval information, please refer to the products specification sheet. For any other information on product certification and documentation information, please visit our certification partner websites: