Skip to Main Content
Logo

LFF110-18 Watts

On-Off Float Control Valve with Pressure Sustaining Feature

Series LFF110-18, LFF1110-18 On-Off Float Control Valve with Pressure Sustaining Feature is designed to open fully or close drip-tight as commanded by the Float Control Pilot, and throttles to sustain a minimum upstream pressure during tank filling operations. The Float Pilot may be either valve or remote mounted. The valve closes drip tight when water level reaches the adjustable high-level setpoint, and opens when water level is below the adjustable low-level setpoint, allowing a calculated draw-down of water level to increase tank circulation. High and low levels are separately adjustable by positioning stop collars on the float rod(s) at desired opening and closing setpoints. If desired, the on-off action of the valve can be reversed by modifying the hydraulic connections of the On-Off Float Pilot.

Features

  • Calculated water "drawdown" increases tank circulation
  • Maintains a constant liquid level in a tank or reservoir
  • Convenient Float Control Pilot pressure sustaining feature may be either valve or remote mounted
  • High and low liquid level settings are easy to adjust to the desired setpoints

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFF110-18