Jump to Section
LFM110-10
Modulating Float Control Valve for Constant Tank Level
LFM110-10
Modulating Float Control Valve for Constant Tank Level
Features
- Maintains a constant liquid level in a tank or reservoir
- Body and cover are constructed of strong and durable ductile iron (ASTM A536)
- Simplified and efficient design is easy and economical to maintain
- Throttles open on a lowering liquid level and throttles closed upon a rising liquid level
Jump to Section
Series LFM110-10, LFM1110-10 Modulating Float Control Valve is designed to maintain a constant liquid level in a tank or reservoir. It throttles open on a lowering liquid level and throttles closed upon a rising liquid level.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFM110-10
No results found
Download CAD Files
-
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 1.25 in Globe Threaded
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 1.5 in Globe Flange Size 150
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 1.5 in Globe Flange Size 300
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 1.5 in Globe Threaded
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 10 in Globe Flange Size 150
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 10 in Globe Flange Size 300
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 12 in Globe Flange Size 150
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 12 in Globe Flange Size 300
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 14 in Globe Flange Size 150
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 14 in Globe Flange Size 300
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 16 in Globe Flange Size 150
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 16 in Globe Flange Size 300
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 2 in Globe Flange Size 150
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 2 in Globe Flange Size 300
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 2 in Globe Threaded
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 2.5 in Globe Flange Size 150
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 2.5 in Globe Flange Size 300
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 2.5 in Globe Threaded
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 3 in Globe Flange Size 150
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 3 in Globe Flange Size 300
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 3 in Globe Threaded
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 4 in Globe Flange Size 150
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 4 in Globe Flange Size 300
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 6 in Globe Flange Size 150
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 6 in Globe Flange Size 300
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 8 in Globe Flange Size 150
- Revit - LFM110-10 Modulating Float Control Valve for Constant Tank Level - 8 in Globe Flange Size 300