Skip to Main Content
Logo

S110-14 Watts

On-Off Control Valve for Adjustable High and Low Levels

Series S110-14, S1110-14 On-Off Float Control Valve is designed to open fully or close drip-tight as commanded by the Float Control Pilot. The Float Pilot may be either valve or remote mounted. The valve closes drip tight when water level reaches the adjustable high-level setpoint, and open fully when water level is below the adjustable low-level setpoint, allowing a calculated draw-down of water level to increase tank circulation. High and low levels are separately adjustable by positioning stop collars on the float rod(s) at desired opening and closing setpoints. If desired, the on-off action of the valve can be reversed by modifying the hydraulic connections of the On-Off Float Pilot.

Features

  • Opens or closes as commanded by the Float Control Pilot
  • Allows a calculated "draw-down" of water level to increase tank circulation
  • Lightweight Stainless Steel construction offers superior corrosion resistance for longer life

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific S110-14