Skip to Main Content

LFSWT

Lead Free* Stop and Waste Valves with Threaded Ends

  • A drain cock allows draining or venting of the downstream line when valve is in the off position
  • Sizes: 3/8 in. ‒ 3/4 in. (10 ‒ 20mm)
  • Lead Free* brass body with threaded ends
  • Used in residential applications as stop and waste shutoffs

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFSWT

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA