Jump to Section
SSC
Discontinued
Stop Valves with Compression Ends
SSC
Discontinued
Stop Valves with Compression Ends
Jump to Section
Series SSC Stop Valves with Compression Ends are used in residential applications for shutoff service only. They have brass body construction with compression end connections and a handwheel for shutoff. Maximum Working Pressure is 150psi (10.3 bar) WOG.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific SSC