PWBWIRON

Whole House Iron, Hydrogen Sulfide, and Manganese Reduction Systems

Sales Channel: Wholesale

  • Reduces red-staining iron, black-staining manganese, and unpleasant smelling hydrogen sulfide in water without use of chemicals
  • Catalytic filtration media is advanced form of manganese dioxide for maximum iron removal
  • High flow rates with smaller system requirements than competing models
  • Reliable control valve features electronic controller for easy programming

Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWBWIRON

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA