ChloraBlock

High Performance Coconut Shell Catalytic Carbon Block for Chloramine Reduction

Sales Channel: Dealer

  • High performance coconut shell catalytic carbon block for reliability
  • Enhanced catalytic functionality reduces chloramines in drinking water
  • 4 times greater capacity for reducing chloramines, compared with standard carbon blocks
  • 5 models available for perfect fit and function

Select options below to identify the UPC, Order Code, and Repair Kit for a specific ChloraBlock

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA