MAXVOC
C-Max Coconut Shell Carbon for VOC, Cysts, Chlorine, Taste and Odor Reduction
Sales Channel: Dealer
C-Max Coconut Shell Carbon for VOC, Cysts, Chlorine, Taste and Odor Reduction 1 micron nominal extruded coconut shell carbon block cartridge; standard OD (2-7/8 in.) available in 9-3/4 in. lengths.
Features
- Designed for reducing VOCs, cysts, and chlorine taste and odor
- 1-micron nominal extruded coconut shell carbon block cartridge
- Standard OD (2-78 in.) available in 9-3/4 in. length
- C-Max Coconut Shell Carbon
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific MAXVOC
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |