PWSW
Wound Filter Cartridges
Sales Channel: Wholesale
Series PWSW wound cartridges reduce sediment, dirt, rust and particles. Food grade for use with beverages, food, and potable water. Features low cost polypropylene media for chemical resistance, food grade ingredients for potable water, and no leachables to contaminate downstream. The cartridges with stainless steel center tubes are used for higher temperature applications.
Series PWSW cartridges come in a wide range of lengths and micron ratings of 1, 5, 20 and 50.
Features
- Designed for low cost reduction of sediment, dirt, rust, and particles
- Wound cartridges are food grade for use with beverages, food, and potable water
- Stainless steel center tube for higher temperature applications and polypropylene media for chemical resistance
- Wide range of lengths and micron ratings of 1, 5, 20, and 50
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWSW
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |