NH-BL-3-22.5E
This 22.5 degree elbow is made from Blueline, fire retardant polypropylene. It features a 3 inch no hub connection and is designed for use in chemical waste systems.
Features
- 22.5 Degree
- 3 IN
- No hub
- Blueline
Specifications | |
---|---|
Body Material | FRPP |
Connection Type | No Hub |
Pipe Size | 3 IN |
ProductFamily | Blueline |