NH-BL-6-45E
This 45 degree elbow is made from Schedule 40 Blueline, fire retardant polypropylene. It features a 6 inch no hub connection and is designed for use in chemical waste systems.
Features
- 45 degree
- 6 IN
- No Hub
- Blueline
| Specifications | |
|---|---|
| Body Material | FRPP |
| Connection Type | No Hub |
| Pipe Size | 6 IN |
| Product Family | Blueline |