SF-PLENUM+-1.5-45E
This 45 degree elbow is made from Schedule 40 Plenum Plus polyvinylidene fluoride for superior chemical resistance and is certified to meet ASTM E-84 and UL 723 standards for flame spread and smoke generation. It features a 1.5 inch socket fuse connection and is designed for use in chemical waste systems.
Features
- 45 Degree
- 2 IN
- Socket Fuse
- Plenum+
Specifications | |
---|---|
Body Material | PVDF |
Connection Type | Socket Fuse |
Pipe Size | 1 1/2 IN |
ProductFamily | Plenum Plus |