90 Elbows Blueline FRPP NH
Blueline FRPP 90 Elbows are used in chemical waste drainage applications such as laboratories in schools, universities, and research facilities. Blueline FRPP is molded from proxylene blueline resin, a flame retardant thermoplastic material with excellent resistance to most common and organic mineral acids and their salts, strong and weak alkalis, and most organic chemicals. There are two methods for joining Blueline FRPP fittings and pipe. The No-Hub mechanical joint is an economical, fast, and easy method that requires only standard hand tools. No-Hub uses a stainless steel outer coupling to create tight, leak-free, and reconfigurable joints. The Rionfuse CF electrofusion joining system makes it easy to create strong joints that resist aggressive acids and chemicals. A heavy gauge wire is molded into the Rionfuse coupling, and permanent hermetically-sealed joints can be made quickly with the Rionfuser electrofusion machine.
Features
- Can be joined using reconfigurable No-Hub and permanent Rionfuse CF electrofusion methods
- Made from flame retardant and chemical resistant Blueline FRPP
- Available in 1-1/2 in., 2 in., 3 in., 4 in., and 6 in. sizes
- Used in chemical waste drainage applications
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 90 Elbows Blueline FRPP NH
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |